Manufacturing Turned Parts with meviy
With meviy, you can order your specific turned parts quickly and easily online by uploading your 3D CAD file. Discover below which options we can offer for turned parts. See which materials and surface treatments we can offer and which sizes and shapes are available. You can also find out more about threads and holes for turned parts.
Get an instant quoteAvailable Specifications for Turned Parts with meviy
Material | Surface Treatment |
EN 1.1191 equiv.
EN 1.0038 equiv. EN 1.7220 equiv EN 1.7220 equiv. (26 to 32 HRC) EN 1.2510 equiv. EN 1.2379 equiv. EN 1.2344 equiv EN 1.3505 equiv. |
No treatment
Black Oxide Electroless Nickel Plating Hard Chromated Trivalent Chromated (Clear) Trivalent Chromated (Black) LTBC-Surface-Treatment Salt Bath Nitriding Phosphating (Manganese) |
Material | Surface Treatment |
EN 1.4305 equiv.
EN 1.4301 equiv. EN 1.4401 equiv. EN 1.4125 equiv. |
No treatment |
Material | Surface Treatment |
EN AW-2017 equiv.
EN AW-5056 equiv. EN AW-6061 equiv. EN AW-7075 equiv. |
No treatment
Anodised (black) Black anodised (matt) Anodised (clear) Hard Anodised (clear) |
Material | Surface Treatment |
EN CW614N equiv. | No treatment |
Material | Surface Treatment |
POM (Acetal, Standard, white)
POM (Acetal, Standard, black) MC Nylon (Standard, blue) MC Nylon (Weather resistance, black ash) ABS (Standard, black) ABS (Standard, natural color) PC (Standard, transparent) PC (Standard, black) PP (Standard, natural color) Flourine (PTFE, Standard, white) PEEK (Standard, grey-brown) PPS (Standard, natural color) Acrylic (Standard, transparent) UHMWPE (Standard, white) PVC (Standard, grey) |
No treatment |
Available Sizes for Turned Parts
The sizes suitable for automatic quotes can vary depending on the material, as different materials have different processing requirements.
Available Shapes for Turned Parts
Production of turned parts is a machining service that not only includes the turning of internal and external diameters, grooves and threads, but also the wire-cutting of shapes that require additional machining. The following shapes are currently possible, and the range of supported shapes is constantly being expanded.
Available Threads - Internal and External
We offer a wide range of threads for various applications:
Nominal diameters: Our threads are available in a variety of nominal diameters, from M2 to M50, to meet the requirements of different projects.
Internal and external threads: Our threads can be added both internally and externally, depending on the specific requirements of your design. We offer threaded holes for internal threads as well as screws and bolts for external threads.
Right-hand threads and left-hand threads: We offer both right-hand threads and left-hand threads. Right-hand threads are tightened clockwise, while left-hand threads are tightened counterclockwise. This versatility allows you to choose the right thread for your specific needs.
An Instant Quote is not available? Use the Manual Quotation!
Parts for which no automatic quote is available with the desired specifications or for which the desired quantity exceeds the automatic quote range can be requested manually using the "Request manual quote" button.To do this, upload the 3D CAD file as usual and click on "Request manual quote" at the bottom left. A meviy support employee from the technical service will get in touch with you within 1-2 working days after carefully checking your request.